IESNA:LM-63-2002
[TEST]P952241
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12754
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1397.2 1526.1 1666.2 1815.1 1943.9 2051.9 2133.7 2181.6 2189.4 2165.9
2141.5 2139.8 2154.6 2186.8 2262.6 2451.5 2920.7 3625 4252.6 4734.9
5105.8 5455.7 5771.7 6068.6 6267.9 5980.7 4841.1 3386.4 2341.8 1574.8
664.2 210.7 100.1 43.5 13.9 0 0
1397.2 1528.7 1676.7 1820.3 1950 2058 2145 2192.9 2199.9 2179
2152 2151.1 2162.4 2195.5 2273 2421 2824.9 3511.8 4211.7 4711.4
5097.1 5485.3 5782.2 6072.9 6288 6102.5 5047.4 3604.1 2454.1 1633.1
706.9 229 116.7 51.4 18.3 0 0
1397.2 1526.9 1670.6 1809 1932.6 2035.3 2114.6 2164.2 2169.4 2151.1
2131.1 2127.6 2139.8 2172.9 2246.9 2385.3 2713.5 3332.5 4028.9 4570.4
4970.8 5392.2 5791.7 6158.2 6468.2 6557 5846.6 4549.5 3069.5 1993.6
922.8 363.9 204.6 113.2 52.2 17.4 0
1397.2 1516.5 1649.7 1782 1893.4 1988.3 2064.1 2103.2 2116.3 2108.5
2093.7 2091.9 2102.4 2118 2161.6 2249.5 2399.2 2744 3332.5 4008
4608.7 5166.7 5736 6272.3 6785 7185.5 7456.2 7478 7009.6 5561.1
3125.3 1118.7 449.2 240.3 110.6 25.2 0
1397.2 1499.1 1616.6 1737.6 1842.9 1932.6 2004 2051.9 2073.6 2078.9
2078 2083.2 2098 2111.9 2139.8 2203.4 2314.8 2482.8 2797.1 3328.1
4021.9 4762.8 5508 6283.6 6923.5 7527.6 8120.5 8782.9 9299.2 8919.6
7056.7 3887 1529.6 684.2 289 29.6 0
1397.2 1489.5 1593.1 1697.6 1793.3 1881.3 1952.6 2008.4 2038.8 2060.6
2076.3 2101.5 2139.8 2170.3 2199 2244.3 2340.9 2495.9 2732.6 3022.5
3450 4009.7 4647 5331.2 6037.2 6819.9 7693.9 8720.3 10134 10974.1
10040 7546.8 4104.6 1464.3 363.9 20.9 0
1397.2 1484.3 1586.1 1691.5 1784.6 1872.5 1948.3 2003.1 2036.2 2057.1
2078.9 2104.1 2140.7 2172.9 2206.8 2257.3 2351.3 2503.7 2742.2 3049.5
3459.6 4008 4630.4 5300.8 6020.7 6812 7705.2 8785.6 10132.3 10923.6
9903.3 7402.3 4084.6 1493.9 359.5 23.5 0
1397.2 1466.9 1550.4 1641.9 1729.8 1815.1 1891.7 1956.1 2002.3 2038
2075.4 2120.7 2170.3 2212.1 2253 2311.3 2405.3 2550.7 2766.6 3060.8
3435.2 3893.1 4442.4 5075.3 5790.9 6596.1 7475.4 8425.2 9591.7 10483.1
9264.4 5785.7 2624.7 893.2 212.4 18.3 0
1397.2 1455.6 1518.2 1590.5 1668.8 1748.1 1826.4 1895.2 1957.9 2012.7
2070.2 2125 2177.2 2223.4 2275.6 2351.3 2460.2 2628.2 2880.6 3225.4
3681.5 4225.6 4856.8 5546.3 6247.9 6986.1 7744.4 8549.6 9350.5 9620.4
8547.9 5729.1 2464.5 739.1 297.7 82.7 0
1397.2 1435.5 1480.8 1533 1598.3 1669.7 1739.4 1811.6 1877.8 1944.8
2012.7 2074.5 2126.7 2182.5 2241.7 2312.2 2421.9 2597.7 2869.3 3265.4
3780.8 4375.4 5011.7 5656.8 6299.3 6944.4 7608.6 8245 8534.8 7982
6285.3 3153.1 851.4 323 175.9 48.8 0
1397.2 1414.6 1437.3 1473.8 1522.6 1575.7 1639.2 1701 1768.1 1830.8
1903.9 1974.4 2044 2117.2 2192.9 2283.4 2407.9 2601.2 2892 3326.4
3896.6 4573 5225.9 5788.3 6274.9 6735.4 7109.8 7198.6 6745.9 5511.4
3438.7 1257.1 252.5 77.5 27 9.6 0
1397.2 1404.2 1413.8 1441.6 1481.7 1526.1 1579.2 1634 1693.2 1756.8
1824.7 1894.3 1970.9 2049.3 2136.3 2240.8 2377.5 2578.6 2860.6 3247.1
3765.1 4365.8 4916.8 5259.8 5417.4 5446.1 5329.5 4960.4 4284 3284.6
1933.5 658.1 149.7 42.7 12.2 5.2 0
1397.2 1390.3 1391.1 1405.9 1432.9 1466 1506 1548.7 1591.4 1631.4
1675.8 1716.7 1764.6 1810.7 1861.2 1922.2 2011.8 2152.9 2375.7 2700.4
3117.4 3540.5 3832.1 3873.1 3639.8 3206.2 2586.4 1816 1035.1 473.6
202.8 76.6 28.7 11.3 5.2 0.9 0
1397.2 1365.9 1347.6 1337.2 1328.5 1312.8 1285.8 1243.1 1186.6 1119.5
1042.9 962 881 808.7 753 712.1 682.5 671.2 729.5 864.5
1014.2 1136.9 1130 931.5 652.9 435.3 301.2 209.8 140.2 87.1
54.8 34.8 17.4 7 1.7 0 0
1397.2 1343.3 1301.5 1249.2 1174.4 1081.2 971.5 848.8 718.2 590.2
497.1 448.3 437.9 442.2 457 470.1 480.5 481.4 470.1 446.6
420.5 394.4 366.5 336 296 246.4 192.4 138.4 103.6 75.7
48.8 28.7 11.3 4.4 1.7 0 0
1397.2 1323.2 1248.4 1148.3 1010.7 860.1 702.5 563.2 483.2 456.2
442.2 430.1 420.5 410.9 405.7 402.2 397.8 388.3 367.4 336.9
306.4 276 246.4 212.4 178.5 148.9 127.1 107.9 85.3 58.3
29.6 14.8 7 2.6 0 0 0
1397.2 1303.2 1197.9 1037.7 860.1 679.9 538 484 468.4 455.3
442.2 429.2 416.1 403.1 383.9 362.1 336.9 307.3 275.1 243.8
214.2 188 167.1 150.6 134.9 120.1 104.5 82.7 56.6 38.3
25.2 13.9 6.1 2.6 0 0 0
1397.2 1291 1147.4 960.2 749.5 571.9 499.7 484.9 471 456.2
444 429.2 413.5 394.4 370 339.5 306.4 272.5 236.8 202
173.2 155 141.9 129.7 116.7 103.6 88.8 70.5 55.7 44.4
32.2 20.9 7 0.9 0 0 0
1397.2 1273.6 1098.6 876.6 659 530.2 501.4 487.5 473.6 458.8
445.7 431.8 415.3 392.6 362.1 329.9 290.8 251.6 208.9 178.5
158.4 146.3 136.7 126.2 114.9 101 83.6 68.8 57.5 45.3
33.1 20.9 6.1 0 0 0 0
1397.2 1271.9 1083 844.4 624.2 524.9 506.7 491.9 477.1 463.1
449.2 433.5 417 392.6 363 323.8 279.4 235 198.5 170.6
153.2 141.9 131.5 120.1 107.1 90.5 72.3 60.1 48.8 37.4
25.2 13.9 3.5 0 0 0 0
1397.2 1271.9 1071.6 827 609.4 524.9 510.1 495.3 478.8 463.1
449.2 434.4 417.9 396.1 368.2 329.9 282.9 235.9 195.9 166.3
148.9 138.4 128 115.8 101 80.1 61.8 51.4 41.8 31.3
20 7.8 0.9 0 0 0 0
1397.2 1276.2 1076.9 829.6 609.4 524.9 510.1 495.3 479.7 464.9
450.1 435.3 419.6 398.7 370.9 328.2 281.2 232.4 192.4 163.7
148 137.5 126.2 114.9 99.2 74.9 58.3 48.8 38.3 27.9
17.4 6.1 0 0 0 0 0
